Brand:
Burndy
Catalog ID:
YAV952M12
Application
Catalog Number
Connector Type
Die Index
Finish Type
Material
Plated
Plating Type
Trade Name
Type
UPC
Dimension - B Length inch
Dimension - Bolt Size fraction
Dimension - Bolt Size inch
Dimension - Hole Size fraction
Dimension - Hole Size inch
Dimension - Hole Size mm
Dimension - Length Overall inch
Dimension - Pad Width inch
Dimension - Strip Length inch
Dimension - Stud Size fraction
Dimension - Z (inch)
Physical Attribute - Tongue Angle
Voltage - Maximum
Voltage Rating
Conductor - Copper Str Size
Conductor - Material
Conductor Size
Conductor Type
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Standards - RoHS Compliance Status
UL Listed
Carton Quantity
Minimum Pack Quantity