SKU-YALB102M4
SKU-YALB102M4

Compression Terminal

Brand:

Burndy

Catalog ID:

YALB102M4

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 10 mm, M4 Stud, 44.5 mm Spacing, Long Barrel, 22 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
49
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810639207
UPC 12 Digit
7818106392077

Dimensions

Dimension - B Length inch
0.81 in
Dimension - Bolt Size fraction
#8
Dimension - Hole Size fraction
#8
Dimension - Hole Size inch
0.18
Dimension - Hole Size mm
4.6 mm
Dimension - L Length Overall mm
82.6 mm
Dimension - Length Overall inch
3.25 in
Dimension - Pad Width inch
0.39 in
Dimension - Strip Length inch
0.87 in
Dimension - Stud Size fraction
#8
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
10 mm2
Conductor - Material
COPPER
Conductor Size
10 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
100

Resources and downloads