SKU-YALB120F2M20
SKU-YALB120F2M20

Compression Terminal

Brand:

Burndy

Catalog ID:

YALB120F2M20

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 120 mm, M20 Stud, 44.5 mm Spacing, Long Barrel, 43 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
15
Finish Type
Tin-Plated
Material
COPPER
Plated
Yes
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810642658
UPC 12 Digit
7818106426588

Dimensions

Dimension - B Length inch
1.62 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
23.8 mm
Dimension - L Length Overall mm
145.8 mm
Dimension - Length Overall inch
5.74 in
Dimension - Pad Width inch
1.20 in
Dimension - Strip Length inch
1.69 in
Dimension - Stud Size fraction
7/8
Dimension - Z (inch)
0.89 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
120 mm2
Conductor - Material
COPPER
Conductor Size
120 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
10

Resources and downloads