HUBBELL
Image of YALB16M6 YALB16M6, Compression Terminal

YALB16M6, Compression Terminal

Brand: Burndy

Catalog ID: YALB16M6

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 16 mm, M6 Stud, Long Barrel.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with internal chamfer at wire entry ensuring smooth insertion of the wire, preventing possible damaging of the wire strands
  • Electro-tin plated unless specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YALB16M6

Connector Type

METRIC

Die Index

7

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810638422

UPC 14 Digit GTIN

00781810638422

Dimensions

Dimension - B Length inch

1.12 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

51.9 mm

Dimension - Length Overall inch

2.05 in

Dimension - Pad Width inch

0.48 in

Dimension - Strip Length inch

1.18 in

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.33 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

16 mm2

Conductor - Material

COPPER

Conductor Size

16 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

METRIC

Logistics

Carton Quantity

50

Minimum Pack Quantity

50