text.skipToContent text.skipToNavigation

YALB185M12

by Burndy 

Catalog ID: YALB185M12

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 185 mm, M12 Stud, Long Barrel.

Product Details

General

Die Index 18
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810638873
UPC 12 Digit 7818106388733

Dimensions

Dimension - B Length inch 2.00 in
Dimension - Hole Size mm 13.3 mm
Dimension - L Length Overall mm 94.7 mm
Dimension - Length Overall inch 3.73 in
Dimension - Pad Width inch 1.29 in
Dimension - Strip Length inch 2.05 in
Dimension - Z inch 0.55 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads