text.skipToContent text.skipToNavigation

YALB3002M12

by Burndy 

Catalog ID: YALB3002M12

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 300 mm, M12 Stud, 44.5 mm Spacing, Long Barrel, 70 mm Wire Strip Length

Product Details

General

Die Index 22
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810639849
UPC 12 Digit 7818106398499

Dimensions

Dimension - B Length inch 2.69 in
Dimension - Hole Size mm 13.3 mm
Dimension - L Length Overall mm 162.5 mm
Dimension - Length Overall inch 6.40 in
Dimension - Pad Width inch 1.74 in
Dimension - Strip Length inch 2.76 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 5

Resources/Downloads