SKU-YALB300FM10
SKU-YALB300FM10

Compression Terminal

Brand:

Burndy

Catalog ID:

YALB300FM10

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 300 mm, M10 Stud, Long Barrel, 73 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
22
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810641941
UPC 12 Digit
7818106419411

Dimensions

Dimension - B Length inch
2.81 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
114.7 mm
Dimension - Length Overall inch
4.52 in
Dimension - Pad Width inch
1.84 in
Dimension - Strip Length inch
2.87 in
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
300 mm2
Conductor - Material
COPPER
Conductor Size
300 mm2
Conductor Type
CLASS 5

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
5

Resources and downloads