SKU-YALB400FM20
SKU-YALB400FM20

Compression Terminal

Brand:

Burndy

Catalog ID:

YALB400FM20

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 400 mm, M20 Stud, Long Barrel, 76 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
24
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810642023
UPC 12 Digit
7818106420233

Dimensions

Dimension - B Length inch
2.94 in
Dimension - Bolt Size fraction
7/8
Dimension - Bolt Size inch
0.88
Dimension - Hole Size fraction
7/8
Dimension - Hole Size inch
0.94
Dimension - Hole Size mm
23.8 mm
Dimension - L Length Overall mm
144.4 mm
Dimension - Length Overall inch
5.69 in
Dimension - Pad Width inch
1.98 in
Dimension - Strip Length inch
2.99 in
Dimension - Stud Size fraction
7/8
Dimension - Z (inch)
0.89 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
400 mm2
Conductor - Material
COPPER
Conductor Size
400 mm2
Conductor Type
CLASS 5

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
5

Resources and downloads