text.skipToContent text.skipToNavigation

YALB500M20

by Burndy 

Catalog ID: YALB500M20

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 500 mm, M20 Stud, Long Barrel

Product Details

General

Die Index L115
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810639078
UPC 12 Digit 7818106390788

Dimensions

Dimension - B Length inch 3.00 in
Dimension - Hole Size mm 23.8 mm
Dimension - L Length Overall mm 149.5 mm
Dimension - Length Overall inch 5.88 in
Dimension - Pad Width inch 2.19 in
Dimension - Strip Length inch 3.07 in
Dimension - Z inch 0.89 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 2

Resources/Downloads