SKU-YALB630F2M16
SKU-YALB630F2M16

Compression Terminal

Brand:

Burndy

Catalog ID:

YALB630F2M16

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 630 mm, M16 Stud, 44.5 mm Spacing, Long Barrel, 83 mm Wire Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
29
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810642979
UPC 12 Digit
7818106429799

Dimensions

Dimension - B Length inch
3.19 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - L Length Overall mm
193.3 mm
Dimension - Length Overall inch
7.61 in
Dimension - Pad Width inch
2.69 in
Dimension - Strip Length inch
3.27 in
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
630 mm2
Conductor - Material
COPPER
Conductor Size
630 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
2

Resources and downloads