text.skipToContent text.skipToNavigation

YALB630F2M20

by Burndy 

Catalog ID: YALB630F2M20

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 630 mm, M20 Stud, 44.5 mm Spacing, Long Barrel, 83 mm Wire Strip Length

Product Details

General

Die Index 31
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810642986
UPC 12 Digit 7818106429866

Dimensions

Dimension - B Length inch 3.19 in
Dimension - Hole Size mm 23.8 mm
Dimension - L Length Overall mm 204.4 mm
Dimension - Length Overall inch 8.05 in
Dimension - Pad Width inch 2.69 in
Dimension - Strip Length inch 3.27 in
Dimension - Z inch 0.55 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 2

Resources/Downloads