HUBBELL
Image of YALB70M14 YALB70M14, Compression Terminal

YALB70M14, Compression Terminal

Brand: Burndy

Catalog ID: YALB70M14

Cu Compression Metric Lug, 1 Hole, W/o Inspection Window, 70 mm, M14 Stud, Long Barrel.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with internal chamfer at wire entry ensuring smooth insertion of the wire, preventing possible damaging of the wire strands
  • Electro-tin plated unless specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YALB70M14

Connector Type

METRIC

Die Index

13

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810638651

UPC 14 Digit GTIN

00781810638651

Dimensions

Dimension - B Length inch

1.50 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

78 mm

Dimension - Length Overall inch

3.06 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

1.57 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.57 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

70 mm2

Conductor - Material

COPPER

Conductor Size

70 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Configuration

Connector Type

METRIC

Logistics

Minimum Pack Quantity

20