text.skipToContent text.skipToNavigation

YALB952M14

by Burndy 

Catalog ID: YALB952M14

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 95 mm, M14 Stud, 44.5 mm Spacing, Long Barrel, 40 mm Wire Strip Length

Product Details

General

Die Index 14
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Metric Terminals
UPC 781810639573
UPC 12 Digit 7818106395733

Dimensions

Dimension - B Length inch 1.50 in
Dimension - L Length Overall mm 123 mm
Dimension - Length Overall inch 4.86 in
Dimension - Pad Width inch 0.93 in
Dimension - Strip Length inch 1.57 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads