text.skipToContent text.skipToNavigation

YAV102M8

by Burndy 

Catalog ID: YAV102M8

HYLUG™ Copper tubing Compression terminals,10 mm,M8 Stud, 2 Holes,Tin Plated.

Product Details

General

Die Index 49
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Metric Terminals
UPC 781810637579
UPC 12 Digit 7818106375799

Dimensions

Dimension - B Length inch 11.2 in
Dimension - L Length Overall mm 80 mm
Dimension - Length Overall inch 3.14 in
Dimension - Pad Width inch 13.2 in
Dimension - Strip Length inch 0.43 in
Dimension - Z inch 0.36 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 100

Resources/Downloads