text.skipToContent text.skipToNavigation

YAV10M6

by Burndy 

Catalog ID: YAV10M6

Non insulated Cu tubular terminals, Metric, 1 Hole/W/insp W, 10mmClass2,5, M6 stud, Tin - Electro Plated, 49 Index

Product Details

General

Connector Type Terminal
Die Index 49
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Metric Terminals
UPC 781810237489
UPC 12 Digit 7818102374899

Dimensions

Dimension - B Length fraction 7/16 in
Dimension - B Length inch 0.44 in
Dimension - D inch 0.56 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - Inside Diameter inch 0.18 in
Dimension - L Length Overall mm 2 mm
Dimension - Length Overall inch 0.07 in
Dimension - N inch 0.24 in
Dimension - Outside Diameter inch 0.27 in
Dimension - Pad Width inch 0.46 in
Dimension - Strip Length inch 0.43 in
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 8
Conductor - Copper Str Size Range 8
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads