HUBBELL
Image of YAV150F2M16 YAV150F2M16, Compression Terminal

YAV150F2M16, Compression Terminal

Brand: Burndy

Catalog ID: YAV150F2M16

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 150 mm, M16 Stud, 44.5 mm Spacing, Standard Barrel, 29 mm Wire Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03