text.skipToContent text.skipToNavigation

YAV150FM14

by Burndy 

Catalog ID: YAV150FM14

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 150 mm, 14 mm Stud, 2.79 IN L, Compression, 17 Index, 29 mm Strip Length.

Product Details

General

Connector Type Terminal
Die Index 17
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810322048
UPC 12 Digit 7818103220488

Dimensions

Dimension - B Length inch 1.06 in
Dimension - Hole Size inch 0.59 in
Dimension - Hole Size mm 15 mm
Dimension - L Length Overall mm 70.8 mm
Dimension - Length Overall inch 2.79 in
Dimension - N inch 0.55 in
Dimension - Outside Diameter inch 0.88 in
Dimension - Pad Width inch 1.29 in
Dimension - Strip Length inch 1.14 in
Dimension - Z inch 0.57 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 100

Resources/Downloads