text.skipToContent text.skipToNavigation

YAV16M10

by Burndy 

Catalog ID: YAV16M10

Copper Tubing Terminal, 1 Hole W/insp window, 16 mm Class 2,5, 7 Index, 10 mm Stud

Product Details

General

Connector Type Terminal
Die Index 7
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated YES
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810459225
UPC 12 Digit 7818104592255

Dimensions

Dimension - B Length inch 0.50 in
Dimension - Bolt Hole Size inch 0.20 in
Dimension - Hole Size inch 0.41 in
Dimension - Hole Size mm 10.4 mm
Dimension - Inside Diameter inch 0.22 in
Dimension - L Length Overall mm 40.9 mm
Dimension - Length Overall inch 0.06 in
Dimension - N inch 0.39 in
Dimension - Outside Diameter inch 0.31 in
Dimension - Pad Width inch 0.58 in
Dimension - Strip Length inch 0.51 in
Dimension - Stud Size inch #10
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 50

Resources/Downloads