text.skipToContent text.skipToNavigation

YAV1852M14

by Burndy 

Catalog ID: YAV1852M14

HYLUG™ Copper tubing Compression terminals,185 mm,M14 Stud, 2 Holes,Tin Plated

Product Details

General

Die Index 18
Material Copper
Plated YES
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810638101
UPC 12 Digit 7818106381011

Dimensions

Dimension - B Length inch 1.06 in
Dimension - Hole Size inch 0.59 in
Dimension - Hole Size mm 15 mm
Dimension - L Length Overall mm 116.6 mm
Dimension - Length Overall inch 4.55 in
Dimension - Pad Width inch 32.8 in
Dimension - Strip Length inch 1.14 in
Dimension - Z inch 0.57 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads