text.skipToContent text.skipToNavigation

YAV1852M16

by Burndy 

Catalog ID: YAV1852M16

Non Insulated Cu Tubular Terminal, 2 Hole, W/Insp Window, 185 mm, 16 mm Stud, 4.76 IN L, Compression, 18 Index, 29 mm Strip Length

Product Details

General

Connector Type Terminal
Die Index 18
Material Copper
Plated YES
Plating Type Tin
Trade Name HYLUG™
Type Metric Terminals
UPC 781810442753
UPC 12 Digit 7818104427533

Dimensions

Dimension - B Length inch 1.06 in
Dimension - Hole Size inch 0.69 in
Dimension - Hole Size mm 17.5 mm
Dimension - L Length Overall mm 120.9 mm
Dimension - Length Overall inch 4.76 in
Dimension - Pad Width inch 32.8 in
Dimension - Strip Length inch 1.14 in
Dimension - Z inch 0.67 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads