text.skipToContent text.skipToNavigation

YAV1852M20

by Burndy 

Catalog ID: YAV1852M20

HYLUG™ Copper tubing Compression terminals,185 mm,M20 Stud, 2 Holes,Tin Plated

Product Details

General

Die Index 18
Material Copper
Plated YES
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810638118
UPC 12 Digit 7818106381188

Dimensions

Dimension - B Length inch 1.06 in
Dimension - Hole Size inch 0.94 in
Dimension - Hole Size mm 23.8 mm
Dimension - L Length Overall mm 133.1 mm
Dimension - Length Overall inch 5.20 in
Dimension - Pad Width inch 32.8 in
Dimension - Strip Length inch 1.14 in
Dimension - Z inch 0.89 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 10

Resources/Downloads