text.skipToContent text.skipToNavigation

YAV300M10

by Burndy 

Catalog ID: YAV300M10

Compression terminal Hylug Copper tubing; 1 Hole; 300 mm2; M10 Stud; Tin Plating

Product Details

General

Die Index 22
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810637531
UPC 12 Digit 7818106375311

Dimensions

Bolt Size M10
Dimension - B Length inch 0.38 in
Dimension - L Length Overall mm 7 mm
Dimension - Length Overall inch 0.27 in
Dimension - Pad Width inch 0.74 in
Dimension - Strip Length inch 1.38 in
Dimension - Z inch 0.42 in
Thickness - Pad 0.27 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 300 mm²,600 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 5

Resources/Downloads