HUBBELL
Image of YAV400F2M14 YAV400F2M14, Compression Terminal
Image of YAV400F2M14 YAV400F2M14, Compression Terminal

YAV400F2M14, Compression Terminal

Brand: Burndy

Catalog ID: YAV400F2M14

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 400 mm, M14 Stud, 44.5 mm Spacing, Standard Barrel, 37 mm Wire Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV400F2M14

Connector Type

METRIC

Die Index

24

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810641118

UPC 14 Digit GTIN

00781810641118

Dimensions

Dimension - B Length inch

1.42 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

133 mm

Dimension - Length Overall inch

5.23 in

Dimension - Pad Width inch

1.98 in

Dimension - Strip Length inch

1.46 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.57 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Material

COPPER

Conductor Size

400 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Configuration

Connector Type

METRIC

Number of Pad Holes

2

Logistics

Minimum Pack Quantity

5