text.skipToContent text.skipToNavigation

YAV400M12

by Burndy 

Catalog ID: YAV400M12

Compression terminal Hylug Copper tubing; 1 Hole; 400 mm2; M12 Stud; Tin Plating

Product Details

General

Connector Type Terminal
Die Index 24
Feature - Barrel Style
  • Chamfered
  • Skived
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Metric Terminals
UPC 781810323526
UPC 12 Digit 7818103235266

Dimensions

Dimension - B Length fraction 1-11/16 in
Dimension - B Length inch 0.42 in
Dimension - D inch 1.14 in
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 13 mm
Dimension - Inside Diameter inch 1.05 in
Dimension - L Length Overall mm 8 mm
Dimension - Length Overall inch 0.30 in
Dimension - N inch 0.57 in
Dimension - Outside Diameter inch 1.35 in
Dimension - Pad Width inch 0.98 in
Dimension - Strip Length inch 1.46 in
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 5

Resources/Downloads