text.skipToContent text.skipToNavigation

YAV500FM12

by Burndy 

Catalog ID: YAV500FM12

Compression terminal HYLUG™ Copper tubing; 1 Hole; 50 mm2; M12 Stud; Tin Plating.

Product Details

General

Die Index L115
Material Copper
Plated yes
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 12 Digit 0

Dimensions

Dimension - B Length inch 1.65 in
Dimension - L Length Overall mm 102.6 mm
Dimension - Length Overall inch 3.79 in
Dimension - Pad Width inch 2.19 in
Dimension - Strip Length inch 1.69 in
Dimension - Z inch 0.55 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 2

Resources/Downloads