text.skipToContent text.skipToNavigation

YAV500FM20

by Burndy 

Catalog ID: YAV500FM20

Compression terminal HYLUG™ Copper tubing; 1 Hole; 500 mm; M20 Stud; Tin Plating

Product Details

General

Die Index L115
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Type Metric Terminals
UPC 781810640296
UPC 12 Digit 7818106402966

Dimensions

Dimension - B Length inch 1.65 in
Dimension - L Length Overall mm 114 mm
Dimension - Length Overall inch 4.48 in
Dimension - Pad Width inch 2.19 in
Dimension - Strip Length inch 1.69 in
Dimension - Z inch 0.89 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 2

Resources/Downloads