HUBBELL
Image of YAV630F2M16 YAV630F2M16, Compression Terminal

YAV630F2M16, Compression Terminal

Brand: Burndy

Catalog ID: YAV630F2M16

Cu Compression Metric Lug, 2 Hole, W/Inspection Window, 630 mm, M16 Stud, 44.5 mm Spacing, Standard Barrel, 55 mm Wire Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV630F2M16

Connector Type

METRIC

Die Index

31

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810641170

UPC 14 Digit GTIN

00781810641170

Dimensions

Dimension - B Length inch

2.00 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

161 mm

Dimension - Length Overall inch

6.35 in

Dimension - Pad Width inch

2.69 in

Dimension - Strip Length inch

2.17 in

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Material

COPPER

Conductor Size

630 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Configuration

Connector Type

METRIC

Number of Pad Holes

2

Logistics

Minimum Pack Quantity

2