YAV50M10_image
YAV50M10_image

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV70M14

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 70 mm, 14 mm Stud, 2.23 IN L, Compression, 13 Index, 19 mm Strip Length.

Product details

General

Application
Metric Wire Termination
Connector Type
METRIC
Die Index
13
Feature - Barrel Style
  • Chamfered
  • Skived
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Metric Terminals
UPC
781810324011

Dimensions

Dimension - B Length fraction
13/16 in
Dimension - B Length inch
0.69 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - Length Overall inch
2.23 in
Dimension - N inch
0.55 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Pad Width inch
0.88 in
Dimension - Strip Length inch
0.75 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
#14
Dimension - Z (inch)
0.57 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
1/0 AWG
Conductor - Material
COPPER
Conductor Size
70 mm2
Conductor Type
CLASS 2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
20
Minimum Pack Quantity
20

Resources and downloads