text.skipToContent text.skipToNavigation

YAV70M8

by Burndy 

Catalog ID: YAV70M8

Copper Tubing Terminal, 1 Hole W/insp window, 70 mm Class 2, 13 Index, 8 mm Stud

Product Details

General

Connector Type Terminal - Ring
Die Index 13
Feature - Barrel Style
  • Chamfered
  • Skived
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810324059

Dimensions

Dimension - B Length fraction 13/16 in
Dimension - B Length inch 0.69 in
Dimension - Hole Size inch 0.33 in
Dimension - Length Overall inch 1.81 in
Dimension - N inch 0.35 in
Dimension - Outside Diameter inch 0.56 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 0.75 in
Dimension - Stud Size inch #8
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 20

Resources/Downloads