HUBBELL
YAV1202M12_image
YAV1202M12_image

YAV952M20, Compression Terminal

Brand:

Burndy

Catalog ID:

YAV952M20

Hylug Copper tubing Compression terminals,95 mm2,M20 Stud, 2 Holes,Tin Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

Product details

General

Application

Metric Wire Termination

Catalog Number

YAV952M20

Connector Type

METRIC

Die Index

14

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

Type

Metric Terminals

UPC

781810638194

UPC 12 Digit

7818106381944

Dimensions

Dimension - B Length inch

0.81 in

Dimension - Bolt Size fraction

7/8

Dimension - Bolt Size inch

0.88

Dimension - Hole Size fraction

7/8

Dimension - Hole Size inch

0.94

Dimension - Hole Size mm

23.8 mm

Dimension - L Length Overall mm

123.4 mm

Dimension - Length Overall inch

4.86 in

Dimension - N inch

0.88 in

Dimension - Outside Diameter inch

0.63 in

Dimension - Pad Width inch

1.20 in

Dimension - Strip Length inch

0.87 in

Dimension - Stud Size fraction

7/8

Dimension - Z (inch)

0.89 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Conductor - Material

COPPER

Conductor Size

95 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

10