HUBBELL
YAV50M10_image
YAV50M10_image

YAV95FM8, Compression Terminal

Brand:

Burndy

Catalog ID:

YAV95FM8

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 95 mm, 8 mm Stud, 2.21 IN L, Compression, 14 Index, 27 mm Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

Product details

General

Application

Metric Wire Termination

Catalog Number

YAV95FM8

Connector Type

METRIC

Die Index

14

Feature - Barrel Style

  • Chamfered
  • Skived

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

Type

Metric Terminals

UPC

781810324103

UPC 12 Digit

7818103241033

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.00 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

0.74 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - Inside Diameter inch

0.56 in

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.21 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.70 in

Dimension - Pad Width inch

1.03 in

Dimension - Strip Length inch

1.06 in

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

2/0 AWG

Conductor - Material

COPPER

Conductor Size

95 mm2

Conductor Type

CLASS 5

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Minimum Pack Quantity

10