text.skipToContent text.skipToNavigation

YAV95M12

by Burndy 

Catalog ID: YAV95M12

Non insulated Cu tubular terminals, Metric, 1 Hole/W/insp W, 95mmClass2, M12 stud, Tin - Electro Plated, 14 Index.

Product Details

General

Connector Type Terminal
Die Index 14
Feature - Barrel Style
  • Chamfered
  • Skived
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Metric Terminals
UPC 781810237540
UPC 12 Digit 7818102375400

Dimensions

Dimension - B Length inch 0.81 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.53
Dimension - Hole Size mm 13.5
Dimension - L Length Overall mm 59.9
Dimension - Length Overall inch 2.36
Dimension - N inch 0.47 in
Dimension - Outside Diameter inch 0.63
Dimension - Pad Width inch 0.93 in
Dimension - Strip Length inch 0.87 in
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 2/0
Conductor - Copper Str Size Range 95 mm², 2/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads