
Brand: ANDERSON
Catalog ID: W2CF97C
Catalog Number
W2CF97C
EU RoHS Indicator
No
Material
Aluminum
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Terminal, Aluminum Weldment
UPC
096359340201
Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.078 lb
Width - Pad
3 in
Maximum Current Rating Amps Continuous
0
Conductor Compatibility
ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Swift-636-36/1;AAC-Meadowsweet-600-37;AAC-Orchid-636-37
Conductor Diameter - Maximum
0.93 in
Conductor Diameter - Minimum
0.891 in
Conductor Diameter Range
0.891 - 0.93
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4