Brand: ANDERSON
Catalog ID: WFTFVH34D
Aluminum alloy weldment expansion terminals for connecting standard (schedule 40) aluminum tubing to aluminum or copper flat pad. Designed for +/- 2 inch expansion. Specify "H" in catalog number (WFTFH) if Schedule 80 EhiPS tubing is to be used. Proper guide ball and heavy laminations will be furnished. Contact sealant is recommended for contact pad. To obtain pad rotated 90 degrees, add "V" to catalog number (WFTFV). Material: Castings- Aluminum alloy, Factory formed laminated shunt- Aluminum.
Catalog Number
WFTFVH34D
Material
Aluminum
Material Type
Non-Standard
Number of Pad Holes
4
Type
Terminal, Aluminum Weldment, Expansion
Angle - Pad
90 °
Diameter - Rod / Tube
3-1/2 in
Weight
8.9 lb
Width - Pad
3 in
Maximum Current Rating Amps Continuous
Contact Tech Advisor
Conductor Type
Aluminum Bus
Number of Pad Holes
4