HUBBELL
Lock, Pedestal
Image of GM320 Lock, Pedestal

Lock, Pedestal

Brand: FARGO

Catalog ID: GM320

Equipment Lock, Center Ring with Torque head bolt and Heavy Duty Body

Designed for semi-permanent single-use locking of power pedestals, equipment housings, truck/trailer doors, etc. Locks available in torque screw and pressed pin design.

Provides semi-permanent locking of pedestals, tool sheds, trucks, etc. Provides 600 lb. Pull strength.

General

Catalog Number

GM320

Fastener Type

Torque-Head Bolt

Material

Aluminum Alloy

Material - Body

Extruded Aluminum

Material - Bolt

Steel

Material - Ring

Alumoweld

Material Type

Standard

Product Category

Lock

Type

Lock

UPC

096359312482

Dimensions

Dimensions

2.518 in x 1.739 in x 0.827 in

Height

0.827 in

Length

2.518 in

Ring Height

2.5 in

Weight

0.108 lb

Width

1.739 in

Logistics

Carton Quantity

200

Pallet Quantity

12000