HUBBELL
Image of GM321 Lock, Pedestal

Lock, Pedestal

Brand: FARGO

Catalog ID: GM321

Equipment Lock, Center Ring with Torque head bolt

Designed for semi-permanent single-use locking of power pedestals, equipment housings, truck/trailer doors, etc. Locks available in torque screw and pressed pin design.

Provides semi-permanent locking of pedestals, tool sheds, trucks, etc. Provides 600 lb. Pull strength.

General

Catalog Number

GM321

Fastener Type

Torque-Head Bolt

Material

Aluminum Alloy

Material - Body

Extruded Aluminum

Material - Bolt

Steel

Material - Ring

Alumoweld

Material Type

Standard

Product Category

Lock

Type

Lock

UPC

096359312512

Dimensions

Dimensions

1.608 in x 2.500 in x 0.750 in

Height

0.75 in

Length

1.608 in

Ring Height

2.5 in

Weight

0.069 lb

Width

2.5 in

Logistics

Carton Quantity

200

Pallet Quantity

9600