HUBBELL
WAD795-15, WEJTAP Applied In-Line Disconnect Switch
Image of WAD795-15 WAD795-15, WEJTAP Applied In-Line Disconnect Switch
Image of WAD795-15 WAD795-15, WEJTAP Applied In-Line Disconnect Switch

WAD795-15, WEJTAP Applied In-Line Disconnect Switch

Brand: Burndy

Catalog ID: WAD795-15

MAX RANGE: .953 - 1.040 ACSR: 556 (24/7), (26/7), (30/7) 795 (36/1) AAC: 795 (37 STR, 61 STR) 15 kV, 110 BIL.

  • WEJTAP In-Line Disconnect utilizes proven WEJTAP technology in combination with industry standard components to provide reliable performance of switch applications
  • Designed for use in gloving and hot stick applications in conjunction with an industry standard load break tool
  • Dual insulators minimize the switch movement during opening and closing of the blade
  • In-Line Disconnect is removable and reusable

General

Catalog Number

WAD795-15

Insulator Type

Silicon

Material

Aluminum Alloy

Product Type

Wejtap

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Trade Name

WEJTAP™

UPC

781810489178

UPC 14 Digit GTIN

00781810489178

Dimensions

Dimension - B Length fraction

13-2/5 in

Dimension - B Length inch

13.4 in

Dimension - Length Overall inch

45 in

Length

45 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Current Rating

900 A

Conductor Related

Conductor - AAAC 5005 Size

740.8 (37) kcmil

Conductor - AAAC 5005 Size Range

740.8 (37) kcmil

Conductor - AAAC 6201 Size

740.8 (37) kcmil

Conductor - AAAC 6201 Size Range

740.8 (37) kcmil

Conductor - ACSR Str Size

556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil

Conductor - ACSR Str Size Range

556.5 (26/7) Dove kcmil-636 (26/7) Grosbeak kcmil

Conductor - AL Str Size

795 kcmil

Conductor - AL Str Size Range

795 kcmil

Conductor Type

  • AAAC C 5005-Size
  • AAAC C 6201-Size
  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Force Related

Rating - Body Strength

10000 lbs

Rating - Pulling Eye Strength

6000 lbs

Logistics

Minimum Pack Quantity

1