HUBBELL
Image of WCB10 WCB10, WEJTAP Connector

WCB10, WEJTAP Connector

Brand: Burndy

Catalog ID: WCB10

Wejtap Assembly , Installed With Blue Booster,Run:.482-.316, Tap:.437-.257.

WEJTAP Connector installed with Blue Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB10

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Type

Wejtap Connector

UPC

781810872451

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2800