

Brand: Burndy
Catalog ID: WCB17PB
Catalog Number
WCB17PB
Color
Blue
Connector Type
Tap
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Trade Name
WEJTAP™
UPC
781810870075
UPC 14 Digit GTIN
00781810870075
Dimension - F Width Center to Center inch
1.64 in
Dimension - G inch
1.04 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Run Range
1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap
4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG
Conductor - ACSR Str Tap Range
4 (7/1) Swanate AWG-3/0 (6/1) Pigeon AWG
Conductor - AL Str Run
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Run Range
1/0 AWG-4/0 AWG
Conductor - AL Str Tap
3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - AL Str Tap Range
3 AWG-3/0 AWG
Conductor Type
Certification - CSA Approved
No
Standards - RoHS Compliance Status
NC
Connector Type
Tap
Minimum Pack Quantity
25