

Brand: Burndy
Catalog ID: WCB19
Application
For use in tap applications using large run and tap conductor sizes
Catalog Number
WCB19
Connector Type
Tap
EU RoHS Indicator
Material
Aluminum
Product Family
Utility Overhead & Underground Distribution>Fired on Wej Connectors
Product Type
Wejtap
Sub Brand
WEJTAP
Trade Name
WEJTAP™
Type
Wejtap Connector
UPC
781810872901
UPC 14 Digit GTIN
00781810872901
Dimension - F Width Center to Center inch
1.64 in
Dimension - G inch
1.04 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Run Range
1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap
1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG
Conductor - ACSR Str Tap Range
1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG
Conductor - AL Str Run
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Run Range
1/0 AWG-4/0 AWG
Conductor - AL Str Tap
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Tap Range
1/0 AWG-4/0 AWG
Certification - CSA Approved
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
Connector Type
Tap
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2100