
Brand: Burndy
Catalog ID: WCB40
Catalog Number
WCB40
Connector Type
Tap
Material
Aluminum
Trade Name
WEJTAP™
UPC
781810873403
UPC 14 Digit GTIN
00781810873403
Dimension - F Width Center to Center inch
2 in
Dimension - G inch
1.1 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Run Range
266.8 (18/1) Waxwing kcmil-336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG
Conductor - ACSR Str Tap Range
6 (6/1) Turkey AWG
Conductor - AL Str Run
300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Run Range
300 kcmil-350 kcmil
Conductor - AL Str Tap
8 AWG;6 AWG
Conductor - AL Str Tap Range
8 AWG-6 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
1750