HUBBELL
Image of WCB40C40 WCB40C40, WEJTAP Connector

WCB40C40, WEJTAP Connector

Brand: Burndy

Catalog ID: WCB40C40

High Copper Alloy Wejtap; Installation Booster Color: Blue.

WEJTAP Connector installed with Blue Power Booster

General

Catalog Number

WCB40C40

Connector Type

Tap

Material

Copper

Trade Name

WEJTAP™

UPC

781810560747

UPC 14 Digit GTIN

00781810560747

Electrical Ratings

Current Rating

25 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1740