
Brand: Burndy
Catalog ID: WCB40C40
Catalog Number
WCB40C40
Connector Type
Tap
Material
Copper
Trade Name
WEJTAP™
UPC
781810560747
UPC 14 Digit GTIN
00781810560747
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Current Rating
25 A
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
10
Minimum Pack Quantity
10
Pallet Quantity
1740