HUBBELL
Image of WCB44 WCB44, WEJTAP Connector

WCB44, WEJTAP Connector

Brand: Burndy

Catalog ID: WCB44

Wejtap Assembly , Installed With Blue Booster,Run:.684-.600, Tap:.562-.364.

WEJTAP Connector installed with Blue Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCB44

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810873601

UPC 14 Digit GTIN

00781810873601

Dimensions

Dimension - F Width Center to Center inch

2 in

Dimension - G inch

1.1 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Run Range

266.8 (18/1) Waxwing kcmil-336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Tap

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Tap Range

1/0 (6/1) Raven AWG-3/0 (6/1) Pigeon AWG

Conductor - AL Str Run

300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Run Range

300 kcmil-350 kcmil

Conductor - AL Str Tap

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Tap Range

1/0 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1750