
Brand: Burndy
Catalog ID: WCY140
Catalog Number
WCY140
Connector Type
Tap
Material
Aluminum
Trade Name
WEJTAP™
UPC
781810231937
UPC 14 Digit GTIN
00781810231937
Dimension - F Width Center to Center inch
3.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Run
1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil
Conductor - ACSR Str Run Range
1431 (54/19) Plover kcmil-1590 (54/19) Falcon kcmil
Conductor - ACSR Str Tap
1431 (54/19) Plover kcmil;1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil
Conductor - ACSR Str Tap Range
1431 (54/19) Plover kcmil-1590 (54/19) Falcon kcmil
Conductor - AL Str Run
1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil
Conductor - AL Str Run Range
1600 kcmil-1800 kcmil
Conductor - AL Str Tap
1600 kcmil;1700 kcmil;1750 kcmil;1800 kcmil
Conductor - AL Str Tap Range
1600 kcmil-1800 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Tap
Carton Quantity
1
Minimum Pack Quantity
250
Pallet Quantity
1