HUBBELL
Image of WCY142 WCY142, WEJTAP Connector

WCY142, WEJTAP Connector

Brand: Burndy

Catalog ID: WCY142

Aluminum Overhead Wedge Tap Connector.

  • WEJTAP Connector
  • Installed with Yellow Power Booster

General

Catalog Number

WCY142

Connector Type

Tap

Material

Aluminum

Trade Name

WEJTAP™

UPC

781810463109

UPC 14 Digit GTIN

00781810463109

Dimensions

Dimension - F Width Center to Center inch

3.75 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

1590 (45/7)

Conductor - ACSR Str Run Range

1590 (45/7)

Conductor - ACSR Str Tap

1272 (45/7)

Conductor - ACSR Str Tap Range

1272 (45/7)

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

1