HUBBELL
Image of WCY59 WCY59, WEJTAP Connector

WCY59, WEJTAP Connector

Brand: Burndy

Catalog ID: WCY59

Wejtap Connector With Power Booster Assembly, 12.63 IN L, 6.38 IN W, 0.666-0.893 (Run), 0.162-0.199(Tap), Installed With Yellow Booster.

WEJTAP Connector installed with Yellow Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY59

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810874356

UPC 14 Digit GTIN

00781810874356

Dimensions

Dimension - F Width Center to Center inch

3 in

Dimension - G inch

1.53 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

300.0 (26/7) Ostrich;336.4 (18/1) Merlin;336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee;397.5 (24/7) Brant;397.5 (26/7) Ibis;397.5 (30/7) Larkspur;477.0 (18/1) Pelican;477.0 (24/7) Flicker;477.0 (26/7) Hawk;477.0 (30/7) Hen;556.5 (24/7) Parakeet

Conductor - ACSR Str Run Range

300.0 (26/7) Ostrich-556.5 (24/7) Parakeet

Conductor - ACSR Str Tap

6 (6/1) Turkey

Conductor - ACSR Str Tap Range

6 (6/1) Turkey

Conductor - AL Str Run

336.4;350;397.5;400;450;477;500;550;556.5;600

Conductor - AL Str Run Range

336.4-600

Conductor - AL Str Tap

6;4

Conductor - AL Str Tap Range

6-4

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

700