text.skipToContent text.skipToNavigation

WCY67PB

by Burndy 

Catalog ID: WCY67PB

Wejtap connector installed with Yellow booster, .683-.940 (Run), .315-.450 (Tap)

Product Details

General

Color Yellow
Connector Type Tap
Material Aluminum
Trade Name WEJTAP™
UPC 781810870617
UPC 12 Digit 7818108706177

Dimensions

Dimension - F Width Center to Center inch 3 in
Dimension - G inch 1.53 in

Conductor Related

Conductor - ACSR Str Run 300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil
Conductor - ACSR Str Run Range 300.0 (26/7) Ostrich kcmil-556.5 (30/7) Eagle kcmil
Conductor - ACSR Str Tap 3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Tap Range 3 (6/1) Swallow AWG-2/0 (6/1) Quail AWG
Conductor - AL Str Run 350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil
Conductor - AL Str Run Range 350 kcmil-700 kcmil
Conductor - AL Str Tap 2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - AL Str Tap Range 2 AWG-3/0 AWG
Conductor Type
  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status NC

Logistics

Minimum Pack Quantity 1

Resources/Downloads