HUBBELL
Image of WCY79 WCY79, WEJTAP Connector

WCY79, WEJTAP Connector

Brand: Burndy

Catalog ID: WCY79

Wejtap Assembly , Installed With Yellow Booster, Sum of diameters: 1.670 (Max), 1.526 (Min).

  • WEJTAP Connector
  • Installed with Yellow Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY79

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Type

Wejtap Connector

UPC

781810875353

Dimensions

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certification - CSA Approved

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

350