HUBBELL
Image of WCY83 WCY83, WEJTAP Connector

WCY83, WEJTAP Connector

Brand: Burndy

Catalog ID: WCY83

Wejtap Assembly , Installed With Yellow Booster, Sum of diameters: 1.440 (Max), 1.288 (Min).

WEJTAP Connector installed with Yellow Power Booster

General

Application

For use in tap applications using large run and tap conductor sizes

Catalog Number

WCY83

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Aluminum

Sub Brand

WEJTAP

Trade Name

WEJTAP™

Type

Wejtap Connector

UPC

781810875551

UPC 14 Digit GTIN

00781810875551

Dimensions

Dimension - F Width Center to Center inch

3.5 in

Dimension - G inch

1.79 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run

477.0 (30/7) Hen;556.5 (24/7) Parakeet;556.5 (26/7) Dove;556.5 (30/7) Eagle;605 (24/7) Peacock;605 (26/7) Squab;605 (30/19) Teal;636 (24/7) Rook;636 (26/7) Grosbeak;636 (30/19) Egret;666.6 (24/7) Flamingo;715.5 (54/7) Crow;715.5 (26/7) Starling;715.5 (30/19) Redwing;795 (54/7) Condor;795 (26/7) Drake;795 (30/19) Mallard

Conductor - ACSR Str Run Range

477.0 (30/7) Hen-795 (30/19) Mallard

Conductor - ACSR Str Tap

4 (7/1) Swanate;3 (6/1) Swallow;2 (6/1) Sparrow;2 (7/1) Sparate;1 (6/1) Robin;1/0 (6/1) Raven

Conductor - ACSR Str Tap Range

4 (7/1) Swanate-1/0 (6/1) Raven

Conductor - AL Str Run

556.5;600;636;650;700;715.5;750;795.5;800;874.5;900;954;1000

Conductor - AL Str Run Range

556.5-1000

Conductor - AL Str Tap

4;3;2;1;1/0;2/0

Conductor - AL Str Tap Range

4-2/0

Conductor Type

  • ACSR C Str-Run
  • AL C Str-Run
  • ACSR C Str-Tap
  • AL C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

350